Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Bosch Security
Description
Security Detectors Photobeam
Bill of material
security_detectors_photobeam_isc_fpb1_w200qs__quad_beam_detector__1_ch__200_400m
VARIANTNAME
IFCEXPORTTYPE
IfcExportType
UNDEFINED
IFCEXPORTAS
IfcExportAs
IfcElectricAppliance
VORGABEANSICHT
Vorgabe-Ansicht
0.000 mm
MATERIALRALCOLOUR
MaterialRALColour
n/a
MATERIAL
Material
High Impact ABS plastic
ISCFPB1W90DS
ISC-FPB1-W90DS
ISCFPB1W60QS
ISC-FPB1-W60QS
ISCFPB1W60QF
ISC-FPB1-W60QF
ISCFPB1W60DS
ISC-FPB1-W60DS
ISCFPB1W30DS
ISC-FPB1-W30DS
ISCFPB1W200QS
ISC-FPB1-W200QS
ISCFPB1W200QF
ISC-FPB1-W200QF
ISCFPB1W120QS
ISC-FPB1-W120QS
ISCFPB1W120QF
ISC-FPB1-W120QF
WIDTH
Width
61.000 mm
HEIGHT
Height
105.000 mm
DEPTH
Depth
44.000 mm
VERSION
Version
1
UNICLASS2015
Uniclass2015
Ss_75_40_75_40:IntruderDetectionAndAlarmSystems
URL
n/a
TYPENKOMMENTARE
Typenkommentare
n/a
REVITCATEGORY
RevitCategory
SecurityDevices
PRODUCTINFORMATION
ProductInformation
http://resource.boschsecurity.us/documents/Photobeam_5000_Data_sheet_enUS_15327774859.pdf
PLANNINGTOOLS
PlanningTools
n/a
MODELNUMBER
ModelNumber
MODELL
Modell
n/a
MANUFACTURERURL
ManufacturerURL
www.boschsecurity.com
HERSTELLER
Hersteller
n/a
BAUELEMENT
Bauelement
n/a
INSTALLATIONMANUAL
InstallationManual
http://resource.boschsecurity.us/documents/Photobeam5000_1CH_Installation_Manual_enUS_18901101323.pdf
DISCLAIMER
Disclaimer
http://resource.boschsecurity.com/information/BIM/Disclaimer.pdf
BESCHREIBUNG
Beschreibung
KOSTEN
Kosten
0.000
BAUGRUPPENKENNZEICHEN
Baugruppenkennzeichen
E1010
ARCHITECTSANDENGINEERSSPECS
ArchitectsAndEngineersSpecs
n/a