Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 22064 - Elbows 90° with locknut
Bill of material
3692860
BNARTNR
Order number
ARTNR
Article No.
A
Connecting thread
mm
B
Inner thread
mm
L
Length of Thread
mm
SW1
Wrench size
mm
EK
Across corners
mm
H
Height
mm
DI
Inner diameter
mm
STGEW
Unit weight
g
MATK
Material Elbow
Nickel-plated die-cast zinc
MATFS
Material Locknut
Brass, nickel-plated
MATO
Material O-ring
NBR
PACK
Packaging Unit
PCS
IP68
Protection grade
max. IP68 EN 60529
TEMPV
Temperature range
-20 °C
TEMPH
Temperature range
100 °C
CTN
Customs number
79070000
BNMAT
Material