您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Bossard Catalog
Created: 10.12.2012
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Bossard Catalog
3687661
Bossard Catalog
03 Functional Elements
03.100 Electrical Products
03.100.600 Industrial enclosures
03.100.600.10 Enclosures
BN 22903 Housings AKi PC
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{bossard/03/03_100/03_100_600/03_100_600_10/bn_22903/74140101.prj},{NB=3687661},{BNARTNR=3687661},{EF000116=7035},{EF000008=300},{EF000040=150},{EF000049=132},{EF000122=0},{EF000123=0},{WEIGHT=0.978},{LENGTH=150},{WIDTH=300},{DEPTH=132},{CTC=85389099},{MD01=pho_pro_74140101_sall_acadenas_v1.png},{VAR__MANUID_=74140101},{DESCSHORT=AKi 1-g},{DESCLONG=Leergehäuse IP65 Polycarbonat, Kasten und Deckel glasfaserverstärktes Polycarbonat grau ähnlich RAL 7035, metrische Vorprägungen},{MANUID=74140101},{MANUNAME=Spelsberg},{MANUTYPEDESC=AKi 1-g},{EF002169=Plastic},{EF000007=Grey},{EF000118=false},{EF001062=false},{EF001089=false},{EF001257=Other},{EF004293=-},{EF005474=IP65},{EF005774=true},{EF005823=true},{EF006054=false},{EF006169=true},{EF006279=false}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
Bossard Catalog
Description
3687661 - Housings AKi PC
Bill of material
3687661
BNARTNR
Order number
3687661
DESCSHORT
Kurzbeschreibung
AKi 1-g
MANUID
Product number of the Manufacturer
74140101
MANUNAME
Manufacturer Name
Spelsberg
EF002169
Material
Plastic
EF000007
Colour
Grey
EF000116
RAL-number
7035
EF000008
Width
300
EF000040
Length
150
EF000049
Height
132
BNMAT
Material