Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Bossard Catalog
Description
BN 237 - Rod ends with integral self-aligning roller bearing (ISO 12240-4; Durbal PF), stell, zinc plated, left hand thread
Bill of material
BN 237 1082221 rod end 10 LH
BNARTNR
Identification
BNNORM1
ISO 12240-4
BNNORM2
Durbal PF
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
KONST
Engineering
Integral construction
DX
Bore diameter of inner ring
mm
D1
Face surface diameter
mm
B
Width of inner ring
mm
DK
Orb diameter
mm
RS
Minimum single edge distance at inner ring
0.3 mm min.
ALFA
Tilting angle
Grad
G
Thread diameter
C1
max.
D2
Outside diameter of swivel head eye
mm
L1
Thread length
mm
H1
Medium length of rod end
mm
L3
Thread length
mm
L4
Total length of joint head
mm
D3
Diameter of swivel head pole
mm
DZ
Speed n max.
TD
Dynamic load ratings
N
TS
Static load ratings
N
CODE
Code