Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Bradley
Description
Hat Coat Rack Acorp Stainless 994x
Bill of material
hat_coat_rack_acorp_stainless_994x_9944
VARIANTNAME
PERCENTAGEOFRECYCLEDCONTENT
Percentage of Recycled Content
0.000
LOWEMITTINGMATERIAL
Low Emitting Material
0.000
DEFAULTELEVATION
Default Elevation
48.000
INSTALLATIONTYPE
Installation Type
Wall Mounted
WIDTH
Width
0.000
WASTEWATERCONNECTIONDIAMETER
Waste Water Connection Diameter
0.000
LENGTH
Length
0.000
HOTWATERCONNECTIONDIAMETER
Hot Water Connection Diameter
0.000
HOOKSPACING
Hook Spacing
HEIGHT
Height
0.000
DEPTH
Depth
0.000
DIMC
DIM C
DIMB
DIM B
DIMA
DIM A
COLDWATERCONNECTIONDIAMETER
Cold Water Connection Diameter
0.000
WARRANTYINFORMATION
Warranty Information
n/a
VERSION
Version
2.0
URL
http://www.bradleycorp.com/
TECHNICALDATA
Technical Data
n/a
SPECIFICATIONSURL
Specifications URL
http://www.bradleycorp.com/3partspec
PRODUCTTECHDATAURLSPANISH
Product Tech Data URL - Spanish
http://bradleycorp.com/download/526/9150es.pdf
PRODUCTTECHDATAURLFRENCH
Product Tech Data URL - French
http://bradleycorp.com/download/527/9150fr.pdf
PRODUCTTECHDATAURLENGLISH
Product Tech Data URL - English
http://bradleycorp.com/download/525/9150.pdf
OMNICLASSTITLE
OmniClass Title
Clothing Racks
OMNICLASSCODE
OmniClass Code
23-21 15 17
MODELINGCODE
Modeling Code
n/a
MODEL
Model
MATERIALNOTE
Material Note
n/a
MASTERFORMATTITLE
MasterFormat Title
Hat and Coat Racks
MASTERFORMATNUMBER
MasterFormat Number
10 57 13
MANUFACTURER
Manufacturer
Bradley Corporation
INDUSTRYSTANDARDS
Industry Standards
n/a
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
COPYRIGHT
Copyright
This Model is Property of Bradley Corporation
COMPLIESTONAFTA
Complies to NAFTA
n/a
BUYAMERICANACT
Buy American Act
To Be Determined
ASSEMBLYCODE
Assembly Code
C1030200
ADACOMPLIANT
ADA Compliant
No