Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
Cubis Systems
Description
STAKKAbox JMF
Bill of material
SYJM02-07250255-0450CIBR000-D
PT
Product Type
JMF102
PC
Product Code
SYJM02-07250255-0450CIBR000-D
LODDEST
LOD Destination
Architecture
LODLEVEL
LOD Level
S
Size
A
Internal Length (A)
725 mm
B
Internal Width (B)
255 mm
HELP
Click for more support & additional sizes
Click Here
C
External Length (C)
899 mm
D
External Width (D)
414 mm
E
Actual Depth (E)
mm
输入参数值: E
Actual Depth (E)
mm
cm
inch
ft
DPT
Stacking Depth (F)
440 mm
CT
Cover Type
LC
Loading Class
G
Riser Depth
150 mm
RISER
Optional Riser
NOC
No. of Covers
1 piece(s)
FD
Frame Depth
CM
Cable Management
CMP
Cable Management Position
CML
Cable Management Height
CMS
Cable Bearer Size
ST
Steps
STP
Step Position
SECTOR
Product Application (please specify)
PN
Other (please specify)
CIL
Frame Clear Opening Length (CC)
725 mm
CIW
Frame Clear Opening Width (CD)
255 mm
CEL
Frame External Length (CA)
817 mm
CEW
Frame External Width (CB)
347 mm
CBRL
Frame Back of Riser Length (CE)
719 mm
CBRW
Frame Back of Riser Width (CF)
249 mm
OD
Overall Depth (OD)
512 mm
PL
Product Link
Click Here
DISC
Disclaimer
Click Here