카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
CWS boco
Description
CWS Jumbo
Bill of material
CWS-boco - Industry program single product - Industrial soap dispenser CWS Ju - CWS Jumbo - CWS Jumbo_Soap dispenser_CWS_Seifenspender Jumbo
WEIGHTNETKG
Weight Net (Kg)
0.68
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Abrasive soap dispenser
PRODUCTFAMILY
Product family
CWS IndustryLine
PRODUCTSKU
Product SKU
411000
NOMINALWIDTH
Nominal width
101
NOMINALHEIGHT
Nominal height
332
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Switzerland
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
107 mm
HEIGHT
Height
332 mm
DEPTH
Depth
130 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=AT5r3FLLuck
URL
http://cws-boco.ie/en-IE/node/16738
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxvQAAS_1439306984.pdf
PRODUCTGUID
Product Guid
d43e33e7-341a-447c-b8d1-5d2c305854fb
MANUFACTURERURL
Manufacturer url
http://cws-boco.ie/en-IE/
EANCODE
EAN code
4049657002292
BESCHREIBUNG
Description
Jumbo industrial dispenser for 2,000 ml = Approx. 2,000 portions of hand cleaner in a disposable bottle. Robust single-hand push-button. Exact dosing and lack of drips reduce consumption of the hand cleaner. Window for fill-level display on both sides. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Jumbo: 411000 Abrasive soap 2.000ml: Mild: 476000, Standard: 475000