Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CWS boco
Description
Towel dispenser CWS Heavy duty
Bill of material
CWS-boco - Industry program single product - Industrial Towel Dispensers - Towel dispenser CWS Heavy duty - Towel dispenser_CWS_Heavy duty_Plastic - IL_Heavy_Duty - CWS
WEIGHTNETKG
Weight Net (Kg)
7.4
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Cotton towel dispenser
PRODUCTFAMILY
Product family
CWS IndustryLine
PRODUCTSKU
Product SKU
102000
NOMINALWIDTH
Nominal width
387
NOMINALHEIGHT
Nominal height
476
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Switzerland
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
387.3 mm
HEIGHT
Height
476.1 mm
DEAPTH
Deapth
259 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=bXtK16A70kk
URL
http://cws-boco.ie/en-IE/node/16715
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxKtAAK_1439286774.pdf
PRODUCTGUID
Product Guid
b46cc673-2084-4b95-b05e-c9a4dcd23b0c
MANUFACTURERURL
Manufacturer url
http://cws-boco.ie/en-IE/
EANCODE
EAN code
4049657003534
BESCHREIBUNG
Description
Heavy Duty cotton towel dispenser for a cotton towel roll measuring 40 × 0.27 m with 30 cm towel feed. Plastic gears with automatic dosing and uncoupling systems and backstop. White-red fill-level display on the front. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation, without cotton towel roll (available to rent on subscription). Dispenser: Heavy Duty: 102000 Cotton towel rolls: Universal white: 151000, Universal blue: 152000