Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
CWS boco
Description
CWS_Cleantouch
Bill of material
CWS-boco - Washroom means Paradise - Hygienic Door Handle Clean To - CWS Clean touch - CWS_Cleantouch_Stainless Steel-CWS-Clean Touch-White
WEIGHTNETKG
Weight Net (Kg)
0.998
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Hygienic door handle
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
310000
NOMINALWIDTH
Nominal width
88
NOMINALHEIGHT
Nominal height
259
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Hong Kong
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
119 mm
HEIGHT
Height
259 mm
DEPTH
Depth
127.000000000056 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=kdwPDArUse4
URL
http://www.cws-boco.de/de-DE/node/17686
PRODUCTGUID
Product Guid
8a9fd513-6786-45de-b37e-19cc8d4ff56c
MANUFACTURERURL
Manufacturer url
http://www.cws-boco.de/de-DE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxkmAAC_1439301143.pdf
EANCODE
EAN code
4049657014752
BESCHREIBUNG
Description
CWS Clean Touch hygienic door handle for hygienic protective film. A new, fresh portion (film) is automatically pulled over the handle after every use. Every user is offered his own hygienic door handle. 2-chamber system separates clean and used film. Simple and rapid filling. Rounded edges ensure no risk of injury. Housing made of impact-proof plastic, with lock. Comes complete with fastening materials, delivery and installation. Note: Not suitable for installation on fire doors and in disabled toilets. Door Handle: CWS Clean Touch: 310000 CWS Clean Touch Installation Kit: 300002002 CWS Door Closer (optional): 311000 Protective Film Cartridge: CWS Clean Touch Refill: 300002001