Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 7
HELP_VARIABLE
Company
CWS boco
Description
Paradise Toiletpaper
Bill of material
CWS-boco - Washroom means Paradise - toilet paper dispenser Paradise - Paradise Toiletpaper - Paradise Toiletpaper_Plastic-CWS-Paradise Toiletpaper-Green
WEIGHTNETKG
Weight Net (Kg)
0.848
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Toilet paper dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine
PRODUCTSKU
Product SKU
4604000
NOMINALWIDTH
Nominal width
266
NOMINALHEIGHT
Nominal height
174
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
266 mm
HEIGHT
Height
173.9 mm
DEPTH
Depth
182.1 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=Bq7rC9lGWh8
URL
http://cws-boco.ie/en-IE/node/16823
PRODUCTCERTIFICATION
Product certification
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxlaAAC_1439301491.pdf
PRODUCTGUID
Product Guid
e2937795-8da4-44ef-beff-c6e64215b6a7
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxmOAAS_1439301601.pdf
EANCODE
EAN code
4049657000625
BESCHREIBUNG
Description
Paradise Toiletpaper toilet paper dispenser for two standard-sized rolls with locking mechanism (only releases reserve roll when the first roll has been completely used up) and brake for sparing use. White plastic roll cover. Glass-fibre-reinforced rear wall. Housing made of impact-proof, anti-static plastic, with lock. Rounded edges ensure no risk of injury. The white push button can be customised with panels in a variety of colours. Comes complete with fastening materials, delivery and installation. Dispensers & panels: Dispenser with panel white: 4604000, Dispenser without panel: 4604010 Panel active white: 120361000, Panel royal red: 120361022, Panel black pearl: 120361021, Panel navy blue: 120361044, Panel forest green: 120361045, Panel posh purple: 120361040, Panel silversense: 120361060, Panel individual: variable Toilet paper: various toilet paper types in different qualities