Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
CWS boco
Description
Stainless Steel Toiletpaper
Bill of material
CWS-boco - Washroom means Paradise - toilet paper dispenser Stainless - Stainless Steel Toilet Paper - Stainless Steel Toiletpaper_Stainless Steel - CWS - Toiletpaper - Matt brushed
WEIGHTNETKG
Weight Net (Kg)
1.25
REGIONSOUTHAMERICA
Region South America
None
REGIONOCEANIA
Region Oceania
None
REGIONNORTHAMERICA
Region North America
None
REGIONMIDDLEEAST
Region Middle East
None
REGIONEUROPE
Region Europe
AT, BE, BG, CH, CZ, DE, HR, HU, IE, IT, LI, LU, NL, PL, RO, SE, SI, SK, VA
REGIONASIA
Region Asia
CN
REGIONANTARCTICA
Region Antarctica
None
REGIONAFRICA
Region Africa
None
PRODUCTGROUP
Product group
Toilet paper dispenser
PRODUCTFAMILY
Product family
CWS ParadiseLine Stainless Steel
PRODUCTSKU
Product SKU
7604000
NOMINALWIDTH
Nominal width
266
NOMINALHEIGHT
Nominal height
174
MANUFACTURERNAME
Manufacturer name
CWS-boco
MANUFACTURERCOUNTRY
Manufacturer country
Switzerland
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
DATEOFPUBLISHING
Date of publishing
2015-09-17
UNICLASS20DESCRIPTION
Uniclass 2.0 Description
Sanitary Dispensing And Disposal Units
UNICLASS20CODE
Uniclass 2.0 Code
PR-31-76
UNICLASS14DESCRIPTION
Uniclass 1.4 Description
Sanitary appliances/fittings
UNICLASS14CODE
Uniclass 1.4 Code
JN13
UNSPSCNAME
UNSPSC name
Sanitary ware
UNSPSCCODE
UNSPSC Code
301815
IFCCLASSIFICATION
IFC Classification
Furniture
WIDTH
Width
266 mm
HEIGHT
Height
173.9 mm
DEPTH
Depth
182.1 mm
YOUTUBECLIP
Youtube clip
https://www.youtube.com/watch?v=iL8OgX24ByQ
URL
http://cws-boco.ie/en-IE/node/17111
PRODUCTGUID
Product Guid
b1636de3-4037-4908-9ab7-2e8e4926e002
MANUFACTURERURL
Manufacturer URL
http://cws-boco.ie/en-IE/
INSTALLATIONINSTRUCTIONS
Installation instructions
http://www.cws-boco.de/sites/default/files/product/attachment/068w0000002GxmOAAS_1439301601.pdf
EANCODE
EAN code
4049657012628
BESCHREIBUNG
Description
Paradise Stainless Steel Toiletpaper toilet paper dispenser for two standard-sized rolls with locking mechanism (only releases reserve roll when the first roll has been completely used up) and brake for sparing use. Grey plastic roll cover. Glass-fibre-reinforced rear wall. Housing including rear wall made of matt brushed stainless steel 1.4301, brushed satin finish protects against fingerprints. Rounded edges ensure no risk of injury. Comes complete with fastening materials, delivery and installation. Dispenser: Stainless Steel Toiletpaper: 7604000 Toilet paper: various toilet paper types in different qualities