Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
LI 28TES - Air-to-water heat pump for indoor installation. 28 kW heat output.
Bill of material
LI 28TES-366090
TYP
Order reference
LI 28TES
ARTNR
Article Number
366090
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput min.
6000 m3/h
TTH
Thread type heating
R
HC
Heating connection
'1 ¼ INCH
HWT
Heating water throughput
5.3 m3/h
PLHWT
Pressure loss heating water throughput
21000 Pa
CV
Connection voltage
'3/N/PE ~400 V, 50 Hz
NC
Nominal current A2 / W35
- A
NC2
Nominal current A7 / W35
14.3 A
GW
Gross weight
326 kg
INFO
Web
Info