Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Glen Dimplex
Description
WI 180TU - High efficiency water-to-water heat pump for indoor installation. 180 kW heat output.
Bill of material
WI 180TU-371540
TYP
Order reference
WI 180TU
ARTNR
Article Number
371540
LODDEST
LOD Destination
LODLEVEL
LOD Level
HST
Heat source throughput
34.7 m3/h
PLHS
Pressure loss heat source
28000
TTH
Thread type heating
R
HC
Heating connection
'2 ½ polegada
HWT
Heating water throughput
30.8 m3/h
PLHWT
Pressure loss heating water throughput
25000 Pa
CV
Connection voltage
'3/PE ~400 V, 50 Hz
NC
Nominal current B0 / W35
57.9 A
GW
Gross weight
824 kg
INFO
Web
Info