Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 2
HELP_VARIABLE
Company
Dorma
Description
Door DORMA ITS96-Concealed-door-closer 2-Leaf
Bill of material
DORMA - Door closer - ITS 96 - Door DORMA ITS96-Concealed-door-closer 2-Leaf - Door_DORMA_ITS96-Concealed-door-closer_2-Leaf
UNSPCCODE
UNSPC code
26
PRODUCTNAME
Product name
Concealed Door Closer ITS 96
PRODUCTGROUP
Product group
Door Hardware
PRODUCTFAMILY
Product family
Door Control
PRODUCTSKU
Product SKU
ITS96_001-1
MATERIALSECONDARY
Material secondary
Glass
MATERIALMAIN
Material main
Metal
MANUFACTURERNAME
Manufacturer name
DORMA
MANUFACTURERCOUNTRY
Manufacturer country
Germany
EDITIONNUMBER
Edition number
1
DESIGNCOUNTRY
Design country
Germany
UNSPSCCODE
UNSPSC Code
301715
IFCCLASSIFICATION
IFC Classification
Door
COBIETYPECATEGORY
COBIe Type Category
Door
FUNKTION
Function
0
WANDABSCHLUSS
Wall connection
0
ROHBAUHHE
Rohbauhöhe
0 mm
H3
2.00 mm
HHE
Höhe
2300 mm
BREITE
Breite
1700 mm
RIGHTLOGO
Right Logo
1
HERSTELLER
Manufacturer
DORMA
LEFTLOGO
Left Logo
1
DOOROPENED
Door Opened
0
DOORCLOSED
Door Closed
1
WIDTHMM
Width (mm)
0
WEIGHTNETKG
Weight Net (Kg)
0
WALLOFFSET
Wall offset
15 mm
SHUTTERHEIGHT
Shutter height
2.0 mm
SHUTTERFRAMEWIDTH
Shutter Frame Width
100 mm
PIVOT
Pivot
25 mm
PANLELWIDTH
Panlel width
765 mm
L3
1400 mm
L21
L2_1
600 mm
L1
1500 mm
HEIGHTMM
Height (mm)
0
GLASSTHK
Glass Thk
34.8000000000001 mm
FRAMETHK
Frame Thk
85 mm
FLOORSPACE
Floor Space
12 mm
DEPTHMM
Depth (mm)
0