Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Dorma
Description
General Door-Closer DORMA TS93
Bill of material
DORMA - Door Closer - TS 93 - General Door-Closer DORMA TS93 - General_Door-Closer_DORMA_TS93
UNSPCCODE
UNSPC code
26
UNSPCNAME
UNSPC Name
Elkraftsutrustning och tillbehör
PRODUCTGROUP
Product group
Door Hardware
PRODUCTFAMILY
Product family
Door Control
MATERIALSECONDARY
Material secondary
Acrylate
MATERIALMAIN
Material main
Acrylate
MANUFACTURERCOUNTRY
Manufacturer country
Germany
DESIGNCOUNTRY
Design country
Germany
IFCCLASSIFICATION
IFC Classification
Door
PIVOTHEIGHT1
Pivot Height_1
15 mm
CLOSERWIDTH
Closer Width
53 mm
CLOSERLENGTH
Closer Length
400 mm
CLOSERDEPTH
Closer Depth
60 mm
HERSTELLER
Manufacturer
DORMA
PIVOTHEIGHT2
pivot Height_2
8 mm
LEVERWIDTH
lever Width
25 mm
WIDTHMM
Width (mm)
0
WEIGHTNETKG
Weight Net (Kg)
0
SHUTTERL
Shutter L
430 mm
OFFSET1
Offset_1
25 mm
OFFSET
Offset
0 mm
OFF2
Off 2
84 mm
OFF1
Off 1
143 mm
LOGO1
Logo_1
1
LOGO2
Logo-2
1
LEVERTHICK
Lever Thick
6 mm
LEVERLENGTH
Lever Length
380 mm
HEIGHTMM
Height (mm)
0
DEPTHMM
Depth (mm)
0
ARMALIGNMENT
Arm Alignment
13 mm