您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
English
español
français
italiano
English
emile maurin 334014,8X45CR3
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Self piercing-tapping screws
Self piercing screw
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{emile_maurin_fix_infra/vis_auto_tole/auto/33401.prj},{NB=emile_maurin_fix_infra_334014,8X45CR3_400},{DES=Vis autoperceuse tête hexagonale à embase},{NORME1=DIN 7504 K},{NORME2=-},{MATIERE=Acier},{REVETEMENT=Zn},{CERTIFICATION=-},{MARQUE=-},{REF=334014,8X45CR3},{LODLEVEL=400},{DXL=4.8x45},{IDNR=},{D=4.8},{DC=10.5},{L=45.0},{LG=34.500},{P=1.600},{S=8.0},{DP=4.100},{A=1.600},{C=0.900},{DC1=10.500},{K=4.45},{K1=4.3},{R=0.700},{R1=0.300},{D3=3.580},{WEB=https://fixation.emile-maurin.fr}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 58
HELP_VARIABLE
Company
EMILE MAURIN - Fixation Bâtiment et Infrastructure
Description
Model 33401 - Hexagon head with flange self drilling screw - DIN 7504 K - Zinc plated
Bill of material
emile_maurin_334014,8X45CR3
DES
Long description
Vis autoperceuse tête hexagonale à embase
NORME1
Standard 1
DIN 7504 K
NORME2
Standard 2
-
MATIERE
Material
Acier
REVETEMENT
Coating
Zn
CERTIFICATION
Certification / Accreditation
-
MARQUE
Marque
-
REF
Reference
334014,8X45CR3
334014,8X45CR3
LODLEVEL
LOD Level
400
300
200
400
300
200
DXL
4.8x45
4.8x45
D
Screw nominal diameter
4.8
4.8
mm
DC
Flanged bolt diameter
10.5
10.5
mm
L
Nominal length
45.0
45.0
mm
S
Across-flats-dimension
8.0
8.0
mm
K
Height of the head
4.45
4.45
mm