Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Fischer
Description
S10J with screw - Fischer Adjustable fixing
Bill of material
Fischer S 10 J 75 S - 80710
IDNR
Ident number
TYP
Type
S 10 J 75 S
ART
Art.-No.
80710
PZ
1
D0
Drill
10 mm
TD
Min. drill-hole depth for through fixings
115 mm
HEF
Effect. anchoring depth
50 mm
L
Fixing length
75 mm
DA
Max. timber thickness
25 mm
X
Max. adjustment travel
30 mm
DSXLS
Screw
6 x 110 mm
V
qty. per box [pcs.]
50