Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Fischer
Description
N-D A2 with nail - Fischer Hammerfix N-D A2
Bill of material
Fischer N 6 x 40 D A2 - 50367
IDNR
Ident number
TYP
Type
ART
Art.-No.
PZ
D0
Drill
6 mm
T
Min. drill hole depth
mm
HEF
Effect. anchoring depth
30 mm
L
Fixing length
mm
TFIX
Max. usable length
mm
DIS
Washer
19 Ø mm
DSXLS
Fischer Safety screw
mm
V
qty. per box [pcs.]
50