Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Fischer
Description
UPM - I - Fischer Upat UPM-I Inner thread sleeve, zinc-plated steel
Bill of material
Fischer UPM-I 8 - 00473
IDNR
Ident number
TYP
Type
ART
Art.-No.
PZ
D
German approval (DIBt)
+
D0
Drill nominal diameter
mm
H0
Drill depth
80 mm
D1
External Ø
mm
L
Case length
75 mm
E2
Min. bolt penetration
mm
P
Fits
UPM-SH 20/75 M / 00607
V
qty. per box [pcs.]
10