Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12-SD-CC-CRIMP-8P-YCOD-F-STR-CF
Bill of material
HARTING 21038612844
MANUID
Product number of the Manufacturer
21038612844
DESCSHORT
Short Description
Cable connector, Panel feed through, for rear mounting, Female, Y-coding, Crimp termination, Polyamide (PA), Contacts: 8, Rated current: ‌6 A
DESCLONG
Long Description
Cable connector, Panel feed through, for rear mounting, Female, Y-coding, Crimp termination, Polyamide (PA), Contacts: 8, Rated current: ‌6 A, Zinc die-cast, Screw locking, PushPull, Degree of protection: IP65 / IP67, mated condition
MANUTYPEDESC
Manufacturer Type Description
M12-SD-CC-CRIMP-8P-YCOD-F-STR-CF
SUPPLIERALTNO
Alternative product number
21 03 861 2844
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAB373
Type of interlock
Threaded joint, Push pull
AAB408
Design of housing
for rear mounting
AAC049
PE connection present
No
AAC076
Coding (head 1)
Y-coding
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAD246
Overvoltage category
III
AAO742
Brand
Circular connectors
AAP798
Application standards
IEC 61076-2-113
AAS458
Conductor connection method
crimp connection
AAS465
Insertion cycles, min.
100
AAW338
Manufacturer product designation
M12-SD-CC-CRIMP-8P-YCOD-F-STR-CF
BAA039
max. operating ambient temperature
85 °C
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC461
material of housing
Zink
BAD993
screened
Yes
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink