Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Power Fem PWR/PE Cont. Crimp 0,75mm²
Bill of material
HARTING 21011009932
MANUID
Product number of the Manufacturer
21011009932
PREVIEW
Preview
DESCSHORT
Short Description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 20
DESCLONG
Long Description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 20
MANUTYPEDESC
Manufacturer Type Description
M12 Power Fem PWR/PE Cont. Crimp 0,75mm²
SUPPLIERALTNO
Alternative product number
21 01 100 9932
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.750 mm^2
AAC202
Material of the contact coat
Gold, Au
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
M12 Power Fem PWR/PE Cont. Crimp 0,75mm², Circular connectors
AAO742
Brand
Circular connectors
AAS464
Contact type
turned
AAU734
Manufacturer product description
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 20
AAW338
Manufacturer product designation
Crimp contact, 23.2 mm length, Female, Copper alloy, Gold plated, Conductor cross-section: 0.75 mm², AWG 20, M12 Power Fem PWR/PE Cont. Crimp 0,75mm²
QUANTITYMIN
Minimum Order Quantity
50
QUANTITYINT
Quantity Scale
50
CTN
Customs tariff number
85366990
COO
Country of origin
CH
DEEPLINK
Deeplink
Deeplink