Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Sealing M8-S 1,9mm-2,5mm
Bill of material
HARTING 21010102016
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21010102016
DESCSHORT
Short Description
Seal, Cable diameter: 1.9 ... ‌2.5 mm, Thermoplastic, Black
DESCLONG
Long Description
Seal, Cable diameter: 1.9 ... ‌2.5 mm, Thermoplastic, Black
MANUTYPEDESC
Manufacturer Type Description
Sealing M8-S 1,9mm-2,5mm
SUPPLIERALTNO
Alternative product number
21 01 010 2016
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
Sealing M8-S 1,9mm-2,5mm
AAU734
Manufacturer product description
Seal, Cable diameter: 1.9 ... ‌2.5 mm, Thermoplastic, Black
AAW338
Manufacturer product designation
Seal, Cable diameter: 1.9 ... ‌2.5 mm, Thermoplastic, Black
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink