Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
triple seal frame M12-L
Bill of material
HARTING 21010102017
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21010102017
DESCSHORT
Short Description
Set of seals, Shielded, Cable diameter: 4.5 ... ‌8.8 mm, Thermoplastic
DESCLONG
Long Description
Set of seals, Shielded, Cable diameter: 4.5 ... ‌8.8 mm, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
triple seal frame M12-L
SUPPLIERALTNO
Alternative product number
21 01 010 2017
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAO057
Product type
triple seal frame M12-L
AAU734
Manufacturer product description
Set of seals, Shielded, Cable diameter: 4.5 ... ‌8.8 mm, Thermoplastic
AAW338
Manufacturer product designation
Set of seals, Shielded, Cable diameter: 4.5 ... ‌8.8 mm, Thermoplastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
40169300
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink