Catalog navigation
Download CAD models
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 Slim Design seal 10 pcs (black/grey)
Bill of material
HARTING 21010102038
MANUID
Product number of the Manufacturer
21010102038
PREVIEW
Preview
DESCSHORT
Short Description
Set of seals, Shielded, Cable diameter: 4.5 ... ‌8.8 mm, Thermoplastic
DESCLONG
Long Description
Set of seals, Shielded, Cable diameter: 4.5 ... ‌8.8 mm, Thermoplastic
MANUTYPEDESC
Manufacturer Type Description
M12 Slim Design seal 10 pcs (black/grey)
SUPPLIERALTNO
Alternative product number
21 01 010 2038
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
49
AAO057
Product type
M12 Slim Design seal 10 pcs (black/grey)
AAU734
Manufacturer product description
Set of seals, Shielded, Cable diameter: 4.5 ... ‌8.8 mm, Thermoplastic
AAW338
Manufacturer product designation
Set of seals, Shielded, Cable diameter: 4.5 ... ‌8.8 mm, Thermoplastic
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink