Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 CAT5 Bu gerade VWM
Bill of material
HARTING 21033812803
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21033812803
DESCSHORT
Short Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8
DESCLONG
Long Description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8, Copper alloy, Au over Ni, Mating side, Coding: X-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12 CAT5 Bu gerade VWM
SUPPLIERALTNO
Alternative product number
21 03 381 2803
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB373
Type of interlock
Screw, Push pull
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC194
Type of packaging
60 pieces in a tray
AAC202
Material of the contact coat
Nickel/gold, Mating side
AAC207
Material of the contact
Other copper alloys
AAF726
rated current
0.5 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, PCB adapter, Straight, incl. housing, for front mounting, Reflow soldering termination (THR), Rated current: ‌0.5 A, Contacts: 8
AAW338
Manufacturer product designation
M12 CAT5 Bu gerade VWM
AAZ334
Type of PCB contacting
THR connection
AAZ335
Locking system
Screw flange, PushPull
AAZ363
Coating plug contact area
Gold (au), Mating side
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
50 V
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85444290
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAC818
Assembly
Other