Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
M12 transf. 1000BASE-T x STR
Bill of material
HARTING 21033812815
MANUID
Product number of the Manufacturer
21033812815
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, PCB adapter, with integrated transformer, Straight, Reflow soldering termination (SMT), Rated current: ‌0.8 A, Contacts: 8
DESCLONG
Long Description
Connectors, PCB adapter, with integrated transformer, Straight, Reflow soldering termination (SMT), Rated current: ‌0.8 A, Contacts: 8, Brass, Gold plated, Coding: X-coding, Liquid crystal polymer (LCP)
MANUTYPEDESC
Manufacturer Type Description
M12 transf. 1000BASE-T x STR
SUPPLIERALTNO
Alternative product number
21 03 381 2815
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
7
AAB754
Contact design
Socket
AAC108
Degree of protection (IP), mounted
IP65/IP67, mated condition
AAC194
Type of packaging
60 pieces in a tray
AAC202
Material of the contact coat
Gold
AAC207
Material of the contact
Brass
AAF726
rated current
0.800 A
AAT080
Pole number
8
AAU734
Manufacturer product description
Connectors, PCB adapter, with integrated transformer, Straight, Reflow soldering termination (SMT), Rated current: ‌0.8 A, Contacts: 8
AAW338
Manufacturer product designation
M12 transf. 1000BASE-T x STR
AAZ334
Type of PCB contacting
Reflow soldering termination (SMT)
AAZ363
Coating plug contact area
Gold (au)
BAB392
certificate/approval
0
BAC487
material of insulation
Liquid crystal polymer
BAH005
rated voltage
57 V
QUANTITYMIN
Minimum Order Quantity
60
QUANTITYINT
Quantity Scale
60
CTN
Customs tariff number
85366990
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink