Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Harax PG 13,5/ panel feed through / 3-po
Bill of material
HARTING 21011301013
PREVIEW
Preview
MANUID
Product number of the Manufacturer
21011301013
DESCSHORT
Short Description
Panel feed through, With faston blades, for front mounting
DESCLONG
Long Description
Panel feed through, With faston blades, for front mounting
MANUTYPEDESC
Manufacturer Type Description
Harax PG 13,5/ panel feed through / 3-po
SUPPLIERALTNO
Alternative product number
21 01 130 1013
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC049
PE connection present
No
AAC103
screen connection present
No
AAC108
Degree of protection (IP), mounted
IP67
AAC202
Material of the contact coat
Gold
AAF726
rated current
16 A
AAO742
Brand
HARAX®
AAW080
Inside connection
HARAX® connection technology
BAA039
max. operating ambient temperature
85 °C
BAA419
Cross section of conductor
1.5 mm²
BAB392
certificate/approval
0
BAC461
material of housing
Polyamide (PA), Plastic
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
10
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink