Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
MPP-PFT-ix/ix-10p-F-P-A-cod
Bill of material
HARTING 09512210001
MANUID
Product number of the Manufacturer
09512210001
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Rated current: ‌1.5 A, Contacts: 8, + 2x GND, Copper alloy, Bulkhead mounted housing, PushPull, Material: Polybutylene terephthalate (PBT)
DESCLONG
Long Description
Connectors, Rated current: ‌1.5 A, Contacts: 8, + 2x GND, Copper alloy, Bulkhead mounted housing, PushPull, Material: Polybutylene terephthalate (PBT), Degree of protection: IP65 / IP67
MANUTYPEDESC
Manufacturer Type Description
MPP-PFT-ix/ix-10p-F-P-A-cod
SUPPLIERALTNO
Alternative product number
09 51 221 0001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAB373
Type of interlock
Push pull
AAC108
Degree of protection (IP), mounted
IP65 / IP67
AAC207
Material of the contact
Other copper alloys
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
1.500 A
AAO742
Brand
HARTING Mini PushPull
AAP798
Application standards
IEC 61076-3-124
AAT080
Pole number
8
AAU734
Manufacturer product description
MPP-PFT-ix/ix-10p-F-P-A-cod
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Polybutylene terephthalate (PBT)
BAC487
material of insulation
Liquid crystal polymer
BAD449
Locking present
Yes
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink