Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
Han P female crimp contact 0,5 mm2 (Ag)
Bill of material
HARTING 09350006203
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09350006203
DESCSHORT
Short Description
Crimp contact, Straight, Female, Copper alloy, Silver plated, Conductor cross-section: 0.5 mm², AWG 20
DESCLONG
Long Description
Crimp contact, Straight, Female, Copper alloy, Silver plated, Conductor cross-section: 0.5 mm², AWG 20
MANUTYPEDESC
Manufacturer Type Description
Han P female crimp contact 0,5 mm2 (Ag)
SUPPLIERALTNO
Alternative product number
09 35 000 6203
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB202
Insulation stripped length
6 mm
AAB754
Contact design
Socket
AAB785
max. connectable conductor cross-section
0.5 mm²
AAC202
Material of the contact coat
Silver
AAC207
Material of the contact
Other copper alloys
AAO057
Product type
Han P female crimp contact 0,5 mm2 (Ag), Han® PushPull (V14)
AAO742
Brand
Han® PushPull (V14)
AAP798
Application standards
IEC 61076-3-118
AAS464
Contact type
turned
AAS465
Insertion cycles, min.
500
AAU734
Manufacturer product description
Crimp contact, Straight, Female, Copper alloy, Silver plated, Conductor cross-section: 0.5 mm², AWG 20
AAW338
Manufacturer product designation
Crimp contact, Straight, Female, Copper alloy, Silver plated, Conductor cross-section: 0.5 mm², AWG 20, Han P female crimp contact 0,5 mm2 (Ag)
QUANTITYMIN
Minimum Order Quantity
100
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85366990
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink