Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HPP V4 Power insert THT 48V/12A 4p vert.
Bill of material
HARTING 09465004402
MANUID
Product number of the Manufacturer
09465004402
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Female, Solder termination, Rated current: ‌12 A, Contacts: 4
DESCLONG
Long Description
Connectors, Female, Solder termination, Rated current: ‌12 A, Contacts: 4
MANUTYPEDESC
Manufacturer Type Description
HPP V4 Power insert THT 48V/12A 4p vert.
SUPPLIERALTNO
Alternative product number
09 46 500 4402
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAB499
Rated surge voltage
1.500 kV
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
12 A
AAO057
Product type
HPP V4 Power insert THT 48V/12A 4p vert.
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
750
AAT080
Pole number
4
AAU734
Manufacturer product description
Connectors, Female, Solder termination, Rated current: ‌12 A, Contacts: 4
AAW338
Manufacturer product designation
Connectors, Female, Solder termination, Rated current: ‌12 A, Contacts: 4
BAA295
Degree of soiling
3
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAH005
rated voltage
48 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
100
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink