Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
HARTING PushPull EasyInstall 4-pole
Bill of material
HARTING 09462954430
MANUID
Product number of the Manufacturer
09462954430
PREVIEW
Preview
DESCSHORT
Short Description
Connectors, Crimp termination, Rated current: ‌12 A, Contacts: 4, EasyInstall, PushPull, Material: Metal, Degree of protection: IP65
DESCLONG
Long Description
Connectors, Crimp termination, Rated current: ‌12 A, Contacts: 4, EasyInstall, PushPull, Material: Metal, Degree of protection: IP65
MANUTYPEDESC
Manufacturer Type Description
HARTING PushPull EasyInstall 4-pole
SUPPLIERALTNO
Alternative product number
09 46 295 4430
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
43
AAB373
Type of interlock
Push pull
AAB499
Rated surge voltage
1.500 kV
AAB789
max. connectable conductor cross-section multiple wire
1.500 mm^2
AAC108
Degree of protection (IP), mounted
IP65
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAF726
rated current
12 A
AAO742
Brand
HARTING PushPull (V4)
AAP798
Application standards
IEC 61076-3-106
AAS458
Conductor connection method
crimp connection
AAT080
Pole number
4
AAU734
Manufacturer product description
HARTING PushPull EasyInstall 4-pole
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Metal film
BAC676
Max. line cross section, flexible
1.500 mm^2
BAD449
Locking present
Yes
BAH005
rated voltage
48 V
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink