Catalog navigation
Download CAD models
No generation actions are associated with this part
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
SFP CAGE ASSY 1X1 SOLDER TYPE
Bill of material
HARTING 33110000180000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33110000180000
DESCSHORT
Short Description
Connectors, Inserts, Solder termination
DESCLONG
Long Description
Connectors, Inserts, Solder termination
MANUTYPEDESC
Manufacturer Type Description
SFP CAGE ASSY 1X1 SOLDER TYPE
SUPPLIERALTNO
Alternative product number
33 11 000 0180 000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
28
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
85 °C
AAO057
Product type
SFP CAGE ASSY 1X1 SOLDER TYPE
AAO742
Brand
PushPull XS SFP
AAS458
Conductor connection method
Soldered connection
AAS465
Insertion cycles, min.
50
AAU734
Manufacturer product description
Connectors, Inserts, Solder termination
AAW338
Manufacturer product designation
Connectors, Inserts, Solder termination
BAB392
certificate/approval
0
QUANTITYMIN
Minimum Order Quantity
420
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85367000
COO
Country of origin
CN
DEEPLINK
Deeplink
Deeplink