Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
PushPull V4, compact housing w/o clip
Bill of material
HARTING 09455450043
PREVIEW
Preview
MANUID
Product number of the Manufacturer
09455450043
DESCSHORT
Short Description
Bulkhead mounted housing, Compact, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR
DESCLONG
Long Description
Bulkhead mounted housing, Compact, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR, Degree of protection: IP65, IP67
MANUTYPEDESC
Manufacturer Type Description
PushPull V4, compact housing w/o clip
SUPPLIERALTNO
Alternative product number
09 45 545 0043
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAB373
Type of interlock
Push pull
AAB408
Design of housing
Add-on housing
AAB515
seal present
Yes
AAC108
Degree of protection (IP), mounted
IP65, IP67
AAC820
Min. operating temperature
-40 °C
AAC821
Max. operating temperature
70 °C
AAM489
shackle position
Without
AAO057
Product type
PushPull V4, compact housing w/o clip
AAP798
Application standards
IEC 61076-3-106
AAU734
Manufacturer product description
Bulkhead mounted housing, Compact, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR, Degree of protection: IP65, IP67
AAW338
Manufacturer product designation
Bulkhead mounted housing, Compact, With integrated seal, PushPull, Material (hood/housing): Thermoplastic, Black, Material (seal): NBR
BAA097
color of housing
Black
BAA351
color
Black
BAB392
certificate/approval
0
BAC140
Combustibility class
V0
BAC461
material of housing
Plastic
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85366990
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink
BAD388
Flap cover present
No
BAG410
UV-resistant
No