Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
HARTING
Description
RJI Han3A RJ45 C6A Metal Outlet IP65/67
Bill of material
HARTING 09458151560
MANUID
Product number of the Manufacturer
09458151560
PREVIEW
Preview
DESCSHORT
Short Description
Connecting hardware, panels and outlets, IDC insulation displacement termination, Aluminium die-cast, RAL 7037 (dust grey)
DESCLONG
Long Description
Connecting hardware, panels and outlets, IDC insulation displacement termination, Aluminium die-cast, RAL 7037 (dust grey)
MANUTYPEDESC
Manufacturer Type Description
RJI Han3A RJ45 C6A Metal Outlet IP65/67
SUPPLIERALTNO
Alternative product number
09 45 815 1560
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
73
AAO057
Product type
RJI Han3A RJ45 C6A Metal Outlet IP65/67
AAU734
Manufacturer product description
Connecting hardware, panels and outlets, IDC insulation displacement termination, Aluminium die-cast, RAL 7037 (dust grey)
AAW338
Manufacturer product designation
Connecting hardware, panels and outlets, IDC insulation displacement termination, Aluminium die-cast, RAL 7037 (dust grey)
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85389099
COO
Country of origin
RO
DEEPLINK
Deeplink
Deeplink