Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 2030BT-A
Bill of material
HARTING 24020030000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
24020030000
DESCSHORT
Short Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 3
DESCLONG
Long Description
Industrial Ethernet Switches, Unmanaged, Fast Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 3, Operating temperature: -40 ... +70 °C
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS eCon 2030BT-A
SUPPLIERALTNO
Alternative product number
24 02 003 0000
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
210
AAF525
max. ambient temperature during operating phase
70 °C
AAF526
min. ambient temperature during operating phase
-40 °C
AAF535
supply voltage (at DC)
24 V
AAF545
type of fixing (35 mm DIN rail mounting) available
Yes
AAF551
type of fixing (19-inch installation) available
No
AAL519
fast ethernet present
Yes
AAL673
gigabit ethernet present
No
AAL791
layer 2 present
Yes
AAL792
layer 3 present
No
AAL793
layer 4 present
Yes
AAO742
Brand
Ha-VIS eCon 2000
AAP553
Number of network connections
3
AAP783
Total number of available connections
3
AAR529
net weight to record marketed quantities (WEEE)
0.19433 kg
AAU731
Manufacturer product family
Ha-VIS eCon 2000
BAE617
Mass
194.33 g
BAE846
Type
Industrial Ethernet Switches
BAF062
Data connection protocol
Fast Ethernet
BAF504
Communication, type
Fast Ethernet
BAG975
degree of protection
IP30, mated condition
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink