Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
Ha-VIS eCon 7100-AA
Bill of material
HARTING 20703103924
PREVIEW
Preview
MANUID
Product number of the Manufacturer
20703103924
DESCSHORT
Short Description
Industrial Ethernet Switches, Unmanaged, Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 10
DESCLONG
Long Description
Industrial Ethernet Switches, Unmanaged, Gigabit Ethernet, Nominal voltage: 24 V DC, 48 V DC, Total number of ports: 10, Operating temperature: -40 ... +70 °C
MANUTYPEDESC
Manufacturer Type Description
Ha-VIS eCon 7100-AA
SUPPLIERALTNO
Alternative product number
20 70 310 3924
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
77
AAF525
max. ambient temperature during operating phase
70 °C
AAF526
min. ambient temperature during operating phase
-40 °C
AAF535
supply voltage (at DC)
24 V
AAF545
type of fixing (35 mm DIN rail mounting) available
Yes
AAF551
type of fixing (19-inch installation) available
No
AAL519
fast ethernet present
No
AAL673
gigabit ethernet present
Yes
AAL791
layer 2 present
Yes
AAL792
layer 3 present
No
AAL793
layer 4 present
Yes
AAO742
Brand
Ha-VIS eCon 7000
AAP553
Number of network connections
10
AAP783
Total number of available connections
10
AAR529
net weight to record marketed quantities (WEEE)
1605 kg
AAU731
Manufacturer product family
Ha-VIS eCon 7000
BAE617
Mass
1605 g
BAE846
Type
Industrial Ethernet Switches
BAF062
Data connection protocol
Gigabit Ethernet
BAF504
Communication, type
Gigabit Ethernet
BAG975
degree of protection
IP65, mated condition, IP67
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85176200
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink