Catalog navigation
Stáhnout CAD model
Tento prvek nejde vygenerovat
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HARTING
Description
Powercbl M12 S-cod f 3G2,5mm² 2+PE 1,5m
Bill of material
HARTING 618878016015
MANUID
Product number of the Manufacturer
618878016015
DESCSHORT
Short Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
DESCLONG
Long Description
Copper cable, (round), Cable assemblies, Pre-assembled on one side, Cable length: 1.5 m
MANUTYPEDESC
Manufacturer Type Description
Powercbl M12 S-cod f 3G2,5mm² 2+PE 1,5m
SUPPLIERALTNO
Alternative product number
61 88 780 1601 5
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
84
AAO057
Product type
Powercbl M12 S-cod f 3G2,5mm² 2+PE 1,5m
AAO742
Brand
Circular connectors
QUANTITYMIN
Minimum Order Quantity
10
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85444290
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink