Catalog navigation
下载CAD模型
没有针对该零部件的生成操作
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HARTING
Description
FO CA SCdx-2xST 9/125 G657.A1, 1.0m
Bill of material
HARTING 33014120100007
MANUID
Product number of the Manufacturer
33014120100007
DESCSHORT
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 5.17 mm
DESCLONG
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Cable length: 1 m, Diameter: 5.17 mm
MANUTYPEDESC
Manufacturer Type Description
FO CA SCdx-2xST 9/125 G657.A1, 1.0m
SUPPLIERALTNO
Alternative product number
33 01 412 0100 007
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAK322
cable type
Simplex
BAI969
Length
1 m
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
LV
DEEPLINK
Deeplink
Deeplink