Catalog navigation
Descarga de modelos CAD
No generation actions are associated with this part
Selección de modelo CAD
Productos disponibles: 1
HELP_VARIABLE
Company
HARTING
Description
FO CABLE ASSY-20M-2xSCRJ MM POF
Bill of material
HARTING 33022110200001
PREVIEW
Preview
MANUID
Product number of the Manufacturer
33022110200001
DESCSHORT
Short Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 20 m, Diameter: 8 mm
DESCLONG
Long Description
FO cable, Cable assemblies, Pre-assembled on both sides, Multimode, Cable length: 20 m, Diameter: 8 mm
MANUTYPEDESC
Manufacturer Type Description
FO CABLE ASSY-20M-2xSCRJ MM POF
SUPPLIERALTNO
Alternative product number
33 02 211 0200 001
MANUNAME
Manufacturer Name
HARTING
DELTIME
Delivery Time
70
AAK322
cable type
Simplex
BAB392
certificate/approval
0
BAI969
Length
20 m
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1
CTN
Customs tariff number
85447000
COO
Country of origin
DE
DEEPLINK
Deeplink
Deeplink