Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 1
HELP_VARIABLE
Company
HELIA
Description
1282-02 - Install. housing, HaloX® 180 front part, Inst. opening Ø 110 mm, onsite concrete
Bill of material
1282-02
CNSORDERNO
Order Number
1282-02
BZ
Description
Install. housing, HaloX® 180 front part, Inst. opening Ø 110 mm, onsite concrete
LOD
Level of Details
ELL
Ceiling exit (CE) Ø
110 mm
LB
Min. luminaire covering Ø
117 mm
CNSMASSEXACT
Weight
86.000 g
CNSVOLUMEEXACT
Volume
0.940 m^3
CNSEAN
EAN-Code
4013456546882
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 180 front part, installation diameter Ø 110 mm for on-site mixed concrete (1282-02) Plastic front part for installation diameter Ø 110 mm Luminaire covering min. diameter Ø 117 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 180 Art. No.1282-02