Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
HELIA
Description
1283-40 - Installation housing, HaloX® 250
Bill of material
1283-40
CNSORDERNO
Art. No.
1283-40
BZ
Type
Installation housing, HaloX® 250
LOD
Level of Details
SYS
HaloX®
HaloX® 250
ELL
Ceiling exit (CE) Ø
0-250 mm
ELLMAX
max. installation depth luminaire / loudspeaker
110 mm
LL
LED wattage max.
45 W
LLNHT
Lamp wattage max.
100 W
GD
Housing diameter Ø
280 mm
TF
Depth incl. front part
120 mm
TL
Tunnel length
325 mm
TB
Tunnel width
140 mm
TH
Tunnel height
85 mm
RK
Combination entry for M20/M25 conduits
4
CNSMASSEXACT
Individual net weight
678.400 g
CNSVOLUMEEXACT
Single volume
17.688 l
CNSEAN
EAN-Code
4013456547155
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 205 with tunnel 325 (1283-40) Concrete installation housing made of plastic for luminaires and loudspeakers in on-site mixed concrete ceilins, Installation diameter =250 mm, with tunnel 325 for operating devices up to max. 280mm x 90mm x 50mm Depth incl. front part 120 mm Lamp wattage LED max. 45 W Lamp wattage LV/HV/TC max. 100 W Installation diameter luminaire / loudspeaker __________ (please state) Installation depth luminaire / loudspeaker ___________ (please state) Trim diameter luminaire / loudspeaker ____________ (please state) Manufacturer /Type Kaiser HaloX® 250 Art. No. 1283-40 + front part (possible accessory)