Catalog navigation
ダウンロード(CADデータ)
プレビュー
3D
2D
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
HELIA
Description
1283-61 - Install. housing, HaloX® 250 front part
Bill of material
1283-61
CNSORDERNO
Art. No.
1283-61
BZ
Type
Install. housing, HaloX® 250 front part, Inst. opening Ø 180 mm, facing concrete
LOD
Level of Details
DA
Ceiling exit (CE) Ø
180 mm
LB
Min. luminaire covering Ø
192 mm
CNSMASSEXACT
Individual net weight
147.000 g
CNSVOLUMEEXACT
Single volume
2.040 l
CNSEAN
EAN-Code
4013456547360
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
Installation housing, HaloX® 250 front part, installation diameter Ø 180 mm for on-site mixed concrete (1283-61) Front part made of plastic for installation diameter Ø 180 mm Luminaire covering min. diameter Ø 192 mm in on-site mixed concrete ceilings Manufacturer/Type Kaiser HaloX® 250 Art. No.1283-61