Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 1
HELP_VARIABLE
Company
HELIA
Description
1290-41 - Installation housing HaloX-O
Bill of material
1290-41
CNSORDERNO
Order Number
1290-41
BZ
Type
Installation housing HaloX-O, with transformer tunnel
LOD
Level of Details
D
Diameter
160 mm
DI
Depth incl. front part
133 mm
DTT
Depth of transformer tunnel
235 mm
CE
Ceiling exit (CE) Ø
<=100 mm
C
M20/M25 impact couplings
4
LW
Lamp wattage max.
50 Watt
HL
max. installation height for low-voltage luminaires
105 mm
HH
max. installation height for high-voltage luminaires
110 mm
CNSMASSEXACT
Weight
369.300 g
SV
Single volume
8.400 l
CNSEAN
EAN-Code
4013456332935
INFOLINK
Data Sheet
HTML (Online)
ETIM40
ETIM 40
EC000414