您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: HELIA
Created: 06.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
HELIA
9300-22
HELIA
Housing for lamps & loudspeakers
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{helia/gehaeuse_fuer_leuchten_lautsprecher/9300_22.prj},{NB=9300-22(2)},{CNSORDERNO=9300-22},{BZ=Einbaugehäuse ThermoX® für Hohldecken, für Deckenauslass bis Ø 86 mm, mit Mineralfaserplatte, Ø 120 x 90 mm},{LOD=2},{LDM=0-86 mm},{T=90},{FUR=7 - 40 mm},{FSEB=120},{IP=-},{OP=10},{CNSMASSEXACT=241},{CNSVOLUMEEXACT=2.03},{CNSEAN=4013456470347},{INFOLINK=HTML (Online)},{INFOTEXT=},{PICTURESMALL=9300_22.png},{ETIM40=EC000414}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 1
HELP_VARIABLE
Company
HELIA
Description
9300-22 - Instal. hsg Thermox® f. hollow ceilings
Bill of material
9300-22
CNSORDERNO
Art. No.
9300-22
BZ
Type
Instal. hsg Thermox® f. hollow ceilings, for ceiling exit up to Ø 86 mm, with mineral fibreboard, Ø 120 x 90 mm
LOD
Level of Details
300
200
300
200
LDM
Ceiling exit (CE) Ø
0-86 mm
T
Depth
90
mm
FUR
For panel thickness
7 - 40 mm
FSEB
installation from front, cut hole Ø
120
mm
CNSMASSEXACT
Individual net weight
241
g
CNSVOLUMEEXACT
Single volume
2.03
l
CNSEAN
EAN-Code
4013456470347
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext
ETIM40
ETIM 40
EC000414