Catalog navigation
Download modelli CAD
Anteprime
3D
2D
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
HELIA
Description
9320-10 - Installation housing ThermoX® LED
Bill of material
9320-10
CNSORDERNO
Art. No.
9320-10
BZ
Type
Installation housing ThermoX® LED, for lmnrs CO up to Ø 70mm, ET up to 60mm, Housing dimensions Ø 74 x 75 mm
LOD
Level of Details
T
Depth
75 mm
FSEB
installation from front, cut hole Ø
74 mm
MAXD
max. ceiling exit (DA) Ø
70 mm
MAXE
max. installation depth for the LED luminaires
60 mm
MAXL
max. lamp output
6.6 Watt
LSF
Cable entries
1 mm
CNSMASSEXACT
Individual net weight
44.1 g
CNSVOLUMEEXACT
Single volume
0.726 l
CNSEAN
EAN-Code
4013456544628
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext