Catalog navigation
Сваляне на CAD модели
Previews
3D
2D
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
HELIA
Description
280 - Cav. wall, O-range ECON®, dble.
Bill of material
280
CNSORDERNO
Art. No.
280
BZ
Type
Cavity wall, two-gang junction box
LOD
Level of Details
T
Depth
47 mm
F
Fräsloch Ø
2 x 68 mm
MA
Mittenabstand
71 mm
FP
für Plattenstärke
7 - 40 mm
GSCH
Geräteschrauben
4 mm
ABO20
Ausbrechöffnungen Ø 20 mm
4
LE
Leitungseinführungen 3 x 1.5
6
CNSMASSEXACT
Individual net weight
46.00 g
CNSVOLUMEEXACT
Single volume
0.608 l
CNSEAN
EAN-Code
5412222353041
INFOLINK
Data Sheet
HTML (Online)
INFOTEXT
Infotext