Catalog navigation
下载CAD模型
预览
3D
2D
CAD模型选择
可提供的产品: 73
HELP_VARIABLE
Company
Hoka
Description
Butterfly valve handle flange - HoKa butterfly valve with handle, with flange on both sides, 15° louvre
Bill of material
Butterfly valve PP, inner diameter = 400 - 10037049(LOD=M300)
CNSORDERNO
Article number
mm
LODDEST
LOD Destination
LODLEVEL
LOD Level
ART
Article
CNSMAT
Material
KNG
KatalogNG
FAR
Color
FARH
Color
black
DA
Diameter
mm
LGES
Total length
mm
L
Length
mm
L1
Length
mm
TOL
Tolerance Ø
mm
S
Wall thickness
mm
ASTEXT
Specification
HoKa butterfly valve with hand lever, rotary knob, rotary knob stepless, sleeve or flange, round plastic molded part with internal stop for connecting pipes in an exhaust air system using a welding process. As a butterfly valve for adjusting and shutting off volume flows with an internal seal. Socket inner diameter based on DIN 8062. Manufacturing process: up to Ø 400 mm made from injection molded parts, from Ø 450 mm made from semi-finished products. Possible negative overpressure on request after mechanical, chemical and thermal stress.
INFO
Info text
信息
Info text
HINT
Remark
The specified dimensions are installation dimensions