您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
CAD模型
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
註冊
忘記密碼?
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
可提供的產品目錄語言:
Deutsch
English
français
English
QA認證資訊
目錄: Hoka
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Hoka
Inlet/Outlet grille PVC, 10011685(LOD=M-300)
Hoka
Inlet/Outlet grille
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{hoka/zu_und_abluftgitter/zu_und_ablauftgitter_asmtab.prj},{NB=Zu- und Abluftgitter PVC, 10011685(LOD=M-300)},{CNSORDERNO=10011685},{CNSPRICE=73.50},{CNSMASSEXACT=0},{H=150},{B=600},{MCODE=1.lga:0600.150},{ART=PVC Zu- und Abluftgitter Typ LG-A B x H = 600 x 150 mm},{ARTE=PVC inlet grille type LG-A width x heigth = 600 x 150 mm},{ARTF=PVC grille d`aeration type LG-A largeur x hauteur = 600 x 150 mm},{CNSMAT=PVC},{FAR=RAL 7001},{INFO=Info text},{INFO1=pvc},{LODDEST=M},{LODLEVEL=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 28
HELP_VARIABLE
Company
Hoka
Description
Inlet/Outlet grille LG-A - HoKa Inlet/Outlet grille made of PVC
Bill of material
Inlet/Outlet grille PVC, 10011685(LOD=M-300)
CNSORDERNO
Article number
10011685
10011685
LODDEST
LOD Destination
Mechanical
Architecture
Mechanical
Architecture
LODLEVEL
LOD Level
High
Low
High
Low
ART
Article
PVC inlet grille type LG-A width x heigth = 600 x 150 mm
PVC inlet grille type LG-A width x heigth = 600 x 150 mm
CNSMAT
Material
PVC
FAR
Color
RAL 7001
H
Width
150
150
mm
B
Width
600
600
mm
INFO
Info text
Information
Info text
ASTEXT
Specification
HOKA PVC inlet and outlet grille LG-A plastic formed part square for installation in an exhaust system With individually adjustable front lamella, and horizontal back lying individually adjustable curved blades sunk holes for screw assembly in round exhaust line requires a stacking frame Negative overpressure upon request according to mechanical, chemical and thermal load.
HINT
Remark
The specified dimensions are installation dimensions