Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
I17001 - all inductive sensors
Bill of material
I17001
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
I17001: Inductive sensor; Ø 100 / L = 40 mm; Sensing range 20...70 mm non-flush
DESCLONG
Long Description
Inductive sensor; Ø 100 / L = 40 mm; Sensing range 20...70 mm non-flush mountable; normally open; DC; PNP; 2 m PVC-Cable; IP 65; 3-wire; Ambient temperature -20...70 °C; Switching frequency 5 Hz
BN
Bestellnummer
I17001
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
SIT-3070-BPKG
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1