Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ifm_electronic
Description
ID0049 - all inductive sensors
Bill of material
ID0049
PRODUKTFOTO
Produktfoto
DESCRIPTIONSHORT
Kurzbeschreibung
ID0049: Inductive sensor; 92 x 80 x 40 mm; Sensing range 50 mm flush mountable;
DESCLONG
Long Description
Inductive sensor; 92 x 80 x 40 mm; Sensing range 50 mm flush mountable; normally open; AC/DC; M12 Connector; IP 67; 2-wire; Ambient temperature -25...70 °C; Switching frequency 25 Hz AC / 25 Hz DC
BN
Bestellnummer
ID0049
MANUNAME
Manufacturer Name
ifm electronic gmbh
DATASHEET
data sheet
data sheet
MANUTYPEDESC
Manufacturer Type Description
IDC2050BABOA/SL/LS100-FK
ERPGRSUPPLIER
ERP Group Supplier
A1
DELTIME
Delivery Time
2.0
ARTICLE_STATUS
false
ORDERUNIT
Order Unit
PCE
CONTENTUNIT
Content Unit
NOCUPEROU
Number of content units per order unit
1
PRICEQUANTITY
Price Quantity
1
QUANTITYMIN
Minimum Order Quantity
1
QUANTITYINT
Quantity Scale
1